10-MSJ-DC 24:1/SSE-1/SSE-2/CC/72.00/S

10-MSJ-DC 24:1/SSE-1/SSE-2/CC/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Double Clevis, Standard, 10 ton Capacity, 24:1 Gear Ratio, Clevis End

리드 타임:  4 주*
$4438.84 각 제품**
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
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 24:1
Screw Diameter 51 mm / 2.00 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 36 mm / 1.41 in
Worm Turns Per Inch 48
무게 60 kg / 132.90 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 88,964 N / 20,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0021 N·m / 0.0190 in.-lb.
Max Input Torque 43.39 N·m / 384.00 in.-lb.
Max Input kW/HP 1.12 kW / 1.50 hp
Max Worm Speed Rated Load 246 rpm
Max Capacity at 1750 rpm 12,513 N / 2,813 lbf
Tare Drag Torque 2.260 N·m / 20.000 in.-lb.
Lift Screw Efficiency 40%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: